製品概要
製品概要
Demonstration circuit 2593A features the LT3045EDD-1, a 500mA, ultralow noise, and ultrahigh power supply rejection ratio (PSRR) low dropout (LDO) regulator with programmable current limit. DC2593A operates over an input range of 3.8V to 20V and has a 3.3V output. The LT3045-1 incorporates a VIOC tracking function to control an upstream switching converter to maintain a constant voltage across the LT3045-1 and hence minimize power dissipation.
関連資料
-
DC2593A - Schematic2017/05/15PDF26K
-
DC2593A - Demo Manual2017/05/15PDF268K
-
DC2593A - Design Files2017/05/15ZIP0M