製品概要
製品概要
LTC3884EUK Demo Board | Dual PMBus Buck, 4.5V ≤ VIN ≤ 14V, VOUT0/VOUT1 = 0.5V to 1.8V @ 30ADemonstration circuit 2165A is a high efficiency, high density, dual-output buck converter with a 4.5V to 14V input range. The output voltage is adjustable from 0.5V to 5.5V, and each output can supply up to 30A of load current when the output voltage is within a 0.5V to 1.8V range. This demo board features the LTC3884, a dual-output poly phase step-down controller with ultra-low DCR sensing and incorporates digital power system management. The LTC3884 data sheet must be read in conjunction with this demo board manual for this demonstration circuit DC2165A.
対象となる製品
関連資料
-
DC2165A - Schematic2015/12/04PDF98K
-
DC2165A - Demo Manual2015/12/04PDF2M
-
DC2165A - Design Files2016/04/21ZIP4M