製品概要

機能と利点

  • Full featured evaluation board for the AD4116
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

製品概要

The EVAL-AD4116ASDZ is a full featured evaluation board that can be used to evaluate all the features of the AD4116. The AD4116 is a 24-bit, sigma-delta analog-to-digital converter (ADC) with 6 differential/11 single-ended, high impedance (≥10 MΩ) bipolar, ±10 V voltage inputs and 2 differential/4 single-ended/pseudo differential direct ADC inputs. All channels have on-board overvoltage and overcurrent protection. The EVAL-AD4116ASDZ board includes voltage references and power and data insulation, and can be connected to the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform. The SDP board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4116ASDZ board from the PC USB port. The AD411X Eval+ evaluation software configures the AD4116 device functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. Full specifications for the AD4116 are available in the product data sheet, which must be consulted in conjunction with the user guide when working with the this evaluation board.

はじめに

Equipment Needed

  • EVAL-AD4116ASDZ
  • EVAL-SDP-CB1Z system demonstration platform
  • DC signal source
  • USB cable
  • PC running Windows with USB 2.0 port

ソフトウェア

ACE Software

ZIP
29 MB
ACE plug-in for Board.AD411X 1.2024.51200 [12 17 24]
The AD411x Plugin currently supports the EVAL-AD4111ASDZ, EVAL-AD4112ASDZ, EVAL-AD4114ASDZ, EVAL-AD4115ASDZ and EVAL-AD4116ASDZ boards. The AD411x family consists of Single Supply, Sigma-Delta ADC's with ±10 V and 0 mA to 20 mA Inputs, configurable ODR from 1.25 SPS up to 125kSPS.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.