MAX17300-03/20/30/32/35/201/205 LinuxDr

MAX17201/MAX17205/MAX17300/MAX17301/MAX17302/MAX17303/MAX17320/MAX17330/MAX17332/MAX17335 ModelGauge m5 Fuel Gauge Linux Driver

SOFTWARE VERSION:
1.0.5
OPERATING SYSTEMS SUPPORTED:
Linux

REQUIRED HARDWARE:

MAX17201; MAX17205; MAX17301; MAX17302; MAX17303; MAX17320; MAX17330; MAX17300; MAX17332; MAX17335

max172xx_linux_driver_v1_0_5.zip