MAX7325 I2C Port Expander EV Kit SW

The MAX7325 2-wire serial-interfaced peripheral features 16 I/O ports. Ports are divided into eight push-pull outputs and eight I/Os with selectable internal pullups and transition detection. This Software can be used for complete evaluation of the MAX7325 IC using MAX7325 evaluation system (MAX7325EVCMAXQU) includes a MAX7325 EV kit and a Maxim CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX7325EVCMAXQU (MAX7325EVKIT CMAXQUSB)

Setup MAX7325 V1.0.0 EVKit SW.ZIP
NOTES:
Download and unzip file. Run install.exe to install program.