製品概要
機能と利点
- OpenCV like APIs: Most modules are bit exact with OpenCV. Native ADI APIs also supported.
- Image Size: Configurable.
- Color Conversion, Convolution, Correlation, Sobel, Morphology and RANSAC.
- Linear/Extended/Unscented Kalman filter.
- Image Pyramids/Filters, Matrix/Vector Operations, Integral Iimage.
- Hough Transform, Optical flow, Pyramidal Optical Flow, Corner Detection, Contours, Haar Features
- RLE, Packed_RLE, Statistical Tools like Histogram.
- Re-entrancy: Supported
- Conformance Standard: None
- Framework Dependencies: None
- Release Format: Object code module with C source wrapper.
- Input Format: Configurable – One of the following RGB888, YUV444 packed YUV400 8-bit, YUV400 16-bit, HSV888, binary YUV 8-bit, binary YUV 16-bit.
- Output Format: Configurable – One of the following RGB888, YUV444 packed YUV400 8-bit, YUV400 16-bit, HSV888, binary YUV 8-bit, binary YUV 16-bit, matrix/vector, Gray scale video.
製品概要
Blackfinイメージ・プロセッシング・ツールボックスは、複雑な画像/ビデオ処理ソリューションの開発期間を短縮するためのBlackfin上で動作する画像処理プリミティブ群です。これらのプリミティブ関数群は、アナログ・デバイセズのBlackfin BF-5xxおよびBF-60xプロセッサ・ファミリーで実行するために最適化されています。このツールボックスは自立型のソフトウェア・モジュールです。このツールボックスのライブラリはMISRA-Cに準拠しています。
この製品は、プリミティブ向けCリファレンス・コードとOpenCVライクなAPIのラッパー・コードも提供します。さらに、Blackfin上のこのプリミティブの使用法がわかるデモ・コードも提供されています。
実装されているコードは、L1とL3(SDRAM/DDRAMのような外部メモリ)どちらのメモリ内にある画像に対しても使用することができます。メモリ間転送用のAPIを使用すれば、データをL3からL1に移動したり、MDMAを使ってデータを返したりすることができます。
ライセンス
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
パフォーマンス測定基準
MIPS summary:
Memory (Bytes) | Performance | |||||
Module | Code | Stack | Data RAM | Data ROM | Average Cycles / pel | MIPS |
adi_RGB2GRAY |
168 | 12 | 0 | 0 | 3.43 | 13.49 |
adi_conv2D3by3_8 |
1502 | 60 | 0 | 0 | 9.82 | 38.63 |
adi_erosion-(rectangle) | 1182 | 28 | 60 | 0 | 4.17 | 16.40 |
adi_dilation-(rectangle) | 1190 | 28 | 60 | 0 | 4.18 | 16.44 |
adi_sobel_3x3_horz_i8 | 388 | 24 | 0 | 0 | 2.73 | 10.75 |
adi_mean_8bit | 92 | 8 | 0 | 0 | 0.71 | 2.79 |
adi_hist_i8 | 500 | 32 | 0 | 0 | 6.29 | 24.73 |
adi_HoughVoting (6.18% non Zero pixels) | 230 | 28 | 0 | 0 | 207 | 50.30 |
adi_IntegralSum_i8 | 118 | 4 | 0 | 0 | 3.11 | 12.23 |
adi_median_i8 | 336 | 36 | 0 | 0 | 12.76 | 50.17 |
adi_KalmanPredict | 792 | 148 | 0 | 0 | 2999 | 0 |
adi_contour_segment_image | 394 | 120 | 0 | 0 | 21.99 | 0.13 |
adi_RLE_8bit | 78 | 16 | 0 | 0 | 6.90 | 0.11 |
- MIPS measured optimal memory layout, on ADSP BF533
- For the optimal memory layout, all code and data used by the module was L3 cached and the input/output buffers were filled using MDMA memory
- "Data RAM" for one instance, includes Stack, Scratch, Instance/Stage, Minimum Input and Output Single Buffers
- 1 KiB = 1024 Bytes
- ADSP-BF561 supported for VisualDSP++5.1.1 project and ADSP-BF533, ADSP-BF609 and ADSP-BF707 for CrossCore Embedded Studio 1.1.0 projects
For a more complete list of image processing primitives download the code and review the specification document in it.
システム条件
- Windows XP Professional SP3(32ビットのみ)
- Windows Vista Business/Enterprise/Ultimate SP2(32ビットのみ)。非UAC保護ロケーションへのソフトウェア・インストールを推奨します。
- Windows 7 Professional/Enterprise/Ultimate(32ビット、64ビット)。非UAC保護ロケーションへのソフトウェア・インストールを推奨します。
- 最低2GHzのシングル・コア・プロセッサ。3.3GHzのデュアル・コアを推奨します。
- 最低1GBのメモリ(RAM)。4GBを推奨します。
- 最低2GBハードディスク(HDD)スペースが必要です。
- アナログ・デバイセズ・プロセッサ用のCrossCore® Embedded Studio
- アナログ・デバイセズ・プロセッサ用のVisualDSP++