Protected Analog Switches

Dielectrically-Isolated AD7510DI Family Are Latchproof and Overvoltage-Proof (to ±25V ±VDD or VSS)

The AD7510DI is a member of a family of dielectrically-isolated CMOS switches in plastic or hermetically-sealed ceramic dual-in-line packages. They are protected against over-voltage to ±25V beyond the supplies, with latchproof operation, yet retain low RON (75Ω) and low leakage current (400pA). Read full article



著者

Generic_Author_image

Will Ritmanich