Precision Signal Conditioner for Bridge Transducers

Chopper-Stabilized 1B32 Has Low Tempcos: ±0.07 µV/°C Offset, ±2 ppm/°C Gain; Includes Adjustable Excitation and Built-In 3-Pole 4-Hz Filter

Model 1B32 is a complete, chopper stabilized signal conditioner that interfaces directly with load cells and pressure transducers and produces a filtered high-level output. A cost-competitive solution for in-house signal conditioning system designs, it is ideal for OEM designers who require 14- to 16-bit accuracy in weighing scale-applications. Read full article



著者

Generic_Author_image

Amer Iqbal