Monolithic Op Amps Have Wide Bandwidth, Low Distortion

Current-feedback AD9617 and AD9618 are optimized for choice of gains; Proprietary architecture offers exceptional dynamic performance

The AD9617 and AD9618 monolithic op amps use current feedback and an innovative architecture (patent pending) to provide high speed operation at low cost. The two devices are very similar; both have flat wideband closed-loop frequency response and low harmonic distortion, combined with superior dc linearity—commensurate with 16-bit applications. Read full article