Monolithic 10-Bit, 20-µs Sampling A/D Converter

AD7579/AD7580 Combine Speed and 8/16-Bit Bus Interface; Fully Specified for Dynamic AC Performance

The AD7579 and AD7580 are 10-bit analog-to-digital converters designed to provide data acquisition of signals with fully specified dynamic performance and a minimum of additional components. The on-chip sample-hold function simplifies the data-acquisition system wiring and allows conversion of samples at time intervals that can be precisely determined—essential for meaningful data in digital signal processing systems, where sampling must occur at known (and almost always uniform) rates. Read full article



著者

Generic_Author_image

Trevor Emmens