Floating-point Data Acquisition System

AD1330 Provides 18-Bit Dynamic Range in Two Hybrid Packages; Samples at up to 100 ksps; Transfer Data within 15 ns

The AD1330 is a complete floating-point data-acquisition system with 18 bits of dynamic range and 100-kHz throughput. Besides having noteworthy analog signal-processing capabilities, the AD1330's fast data bus interface permits zero-wait-state operation with high-speed DSP microprocessors. Read full article



著者

Generic_Author_image

Stephan Goldstein