Fast, Flexible Switched Dual-Input Op Amp and Comparator

Use This IC as a Modulator/Demodulator, Lock-In Amplifier, Phase Detector, Synchronous Detector, Rectifier, Dual-Mode Circuit, ...And Much More

Model AD630 is an unusual new low-cost, single-chip, precision analog IC that can be used for the above functions with little or no additional circuitry. As a lock-in amplifier, it can recover a 0.1 Hz sine wave, transmitted as a modulation on a 400-Hz carrier, from a band-limited, clipped white-noise signal approximately 100,000 times larger—a dynamic range greater than 100dB. Read full article



著者

Generic_Author_image

Paul Brokaw

Moshe-Gerstenhaber

Moshe Gerstenhaber

Moshe Gerstenhaberは、アナログ・デバイセズのディビジョン・フェローです。1978年の入社以来、長年にわたり製造、製品エンジニアリング、製品設計などの部門でさまざまな上級職として活躍してきました。現在は、集積アンプ製品グループの設計マネージャです。アンプ設計、特に計装アンプや差動アンプなどの超高精度特殊アンプ分野でこれまで多大な貢献があります。

Generic_Author_image

Steve Miller