Dual Op Amp Has Low-noise and Dissipation

OP-275 offers excellent audio specifications, features novel (patented) input circuitry

The OP-275 dual operational amplifier features a novel input-circuit design that merges the best performance features of traditional JFET and bipolar architectures. The result is an op amp that combines their inherent performance advantages—the low distortion and voltage noise of bipolar amplifiers and the high slew rate and wide dynamic range of FETs—for excellence in audio, instrumentation, and consumer applications. Read full article



著者

Generic_Author_image

Ian Bruce