Complete Monolithic 10-Bit A/D Converter

Successive-Approximation AD571 Contains All Required Components; Technologies Include I2L, Laser Wafer-Trim, Buried Zener

The AD571 is a complete 10-bit successive-approximation a/d converter. It includes the components required for 25µs (30µs max) conversion to within ±½LSB, including DAC, voltage reference, clock, comparator, successive-approximation register, and three-state output buffer, all on a 120 × 151mil2 (3 × 3.8mm2) chip. Read full article




著者

Generic_Author_image

Paul Brokaw