Complete 12-Bit, 2-Chip IC A/D Converter

25µs Successive Approximation AD574 Is Fully Bus-Compatible; Versatile Interface Controls Provide Applications Flexibility

The Analog Devices AD574 is a complete 12-bit integrated-circuit analog-to-digital converter in a 28-pin hermetically sealed dual in-line package. Using a successive-approximations approach, the AD574 performs a complete 12-bit conversion in 25µs (35µs max). Read full article



著者

Generic_Author_image

Mike Timko

Generic_Author_image

Peter Holloway