4 Sample/Holds on a Chip with 1-µs Max Acquisition Time

AD684 Is Complete, Includes Hold Capacitors, Independent Control Lines; Specs Include 500-ns Hold Settling, 200-ps max Aperture Jitter

The AD684 is a monolithic quad sample-and-hold (s/h) amplifier designed for use with high-speed a/d converters in multichannel data-aquisition systems. Working at rates aproaching 100 ksps with true 12-bit performance, each channel of the AD684 samples with the speed and accuracy that high-performance systems require. Read full article



著者

Generic_Author_image

Brad Fluke

Generic_Author_image

Peter Predella