22-Bit Complete Modular Integrating A/D Converter

AD1175 Performs 20 Conversion per Second, Is μP-Compatible; Maximum Integral Nonlinearity is ½ ppm of Span

The AD1175K is a 21-bit-plus-sign microprocessor-compatible analog-to-digital converter housed in a 3.7" x 5.2" x 0.53" metal case. An integrating-type converter with high noise immunity, it performs 20 conversions per second in 60-Hz environments (16-per-second @ 50 Hz). Read full article



著者

Generic_Author_image

Geoff Haigh

Generic_Author_image

Bill Sheppard