16-Bit DAC Is 16-Bit Monotonic—All Grades and Temp Ranges

Low-Noise, Voltage-Output, Single-Chip AD569 is μP-Compatible, Double-Buffered High DC Stability with 100-kHz Analog Bandwidth, 3μs 16-Bit Settling Time

The AD569 is a monolithic voltage-output 16-bit multiplying d/a converter with true 16-bit resolution: all grades are monotonic over temperature. Its double-buffered digital input is compatible with 8- or 16-bit microprocessor buses. Read full article