14-bit, 2-Channel Synchro/Resolver-to-Digital Converter

The AD2S44 features two independent channels and error-detection circuitry, accuracy to within ±2.6 arc-min over temperatures from -25 to +85°C

The AD2S44 is a dual-channel, continuously tracking synchro/resolver-to-digital converter. It can independently accept ac sinusoidal signals from two synchros or two resolvers—using independent references—and convert them to 14-bit digital words that represent angular position. Read full article



著者

Generic_Author_image

Pete Predella