14-bit 100 kSPS Monolithic Sampling A/D Converters

1 MHz Full-Power and 500-kHz Full-Linear Bandwidth, 80-dB SNR; AD1779 for 16-Bit Bus, Two-Byte AD1679 for 8-Bit Bus

The AD1679 and AD1779 are ADI's first monolithic 14-bit sampling analog-to-digital converters. Complete on a single BiCMOS chip, each includes a recursive-subranging ADC, sample-hold amplifier (SHA), precision voltage reference, clock, and processor interface. Read full article