12-bit Dual DAC: Serial, Single Supply Saves Space

+50-V-supply AD8522 includes 2.5-V reference and buffered voltage outputs. Surface-mount package is only 1.5 mm high

The AD8522 is a complete dual 12-bit digital-to-analog converter (DAC). Low in cost and easy to use, it is available in a space-saving 1.5-mm-high 14-pin surface-mount (SO-14) package—as well as a 14-lead epoxy DIP—and requires no external components for operation. Read full article