TMCM-1270
新規設計に推奨Motor mountable stepper motor controller/driver module 6 to 23V, 1.2A, 256 µSteps, SixPoint ramp controller with CAN Interface, StallGuard, CoolStep, StealthChop
- 製品モデル
- 3
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- Supply Voltag +6 to +24V DC
- CAN bus interface
- TMCL or CANopen protocol
- Integrated SixPoint™ ramp motion controller
- StealthChop™ silent PWM mode
- SpreadCycle™ smart mixed decay
- StallGuard2™ load detection
- CoolStep™ autom. current scaling
The TMCM-1270 is a single axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic stallGuard2™, coolStep™, spreadCycle™ chopper and stealthChop™ technology and has a sixPoint™ ramp generator. The TMCM-1270 is capable of driving up to 1.4A of current from each output (with proper heatsinking). It is designed for an operating voltage of 6 to 26V. The device provides a CAN interface. An integrated protocol processor supplies a high level TMCL/ CANopen communication.
APPLICATIONS
- Lab-Automation
- Manufacturing
- Robotics
- Factory Automation
- CNC
- Laboratory Automation
Technical Details
TMCM-1270-TMCL | TMCM-1270-CANopen | |
Status | Active | Active |
Axes | 1 | 1 |
Motor Supply | 6 to 26V | 6 to 26V |
Phase Current, RMS | 1.2A | 1.2A |
Microsteps | 1 to 256 | 1 to 256 |
CAN | ✓ | ✓ |
TMCL™ | ✓ | |
CANopen | ✓ | |
SixPoint™ | ✓ | ✓ |
Trapezoidal | ✓ | ✓ |
CoolStep™ | ✓ | ✓ |
SpreadCycle™ | ✓ | ✓ |
StallGuard2™ | ✓ | ✓ |
StealthChop2™ | ✓ | ✓ |
Width | 42mm | 42mm |
Length | 42mm | 42mm |
Height | 12mm | 12mm |
ドキュメント
ユーザ・ガイド 2
ソフトウェア・マニュアル 4
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
TMCM-1270-CABLE | N/A | ||
TMCM-1270-CANOPEN | N/A | ||
TMCM-1270-TMCL | N/A |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
9 14, 2022 - 2328 ELECTRICAL DATASHEET |
||
TMCM-1270-CANOPEN | 製造中 | |
4 4, 2018 - PCN-2018-09-04-TMCM-1270 CANopen V322 Firmware Update |
||
TMCM-1270-CANOPEN | 製造中 | |
4 2, 2018 - PCN 2018-03-02 Firmware V321 Firmware Update |
||
TMCM-1270-CANOPEN | 製造中 | |
9 14, 2022 - 2329 ELECTRICAL DATASHEET |
||
TMCM-1270-TMCL | 製造中 | |
4 3, 2018 - PCN-2018-09-03-TMCM-1270 TMCL V113 Firmware Update |
||
TMCM-1270-TMCL | 製造中 |
ソフトウェア・リソース
評価用ソフトウェア 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
ツールおよびシミュレーション
ソフトウェア開発 2
3Dデザイン・モデル 1
最新のディスカッション
tmcm-1270に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める