概要

設計リソース

デバイス・ドライバ

コンポーネントのデジタル・インターフェースとを介して通信するために使用されるCコードやFPGAコードなどのソフトウェアです。

ADP150 Regulator Fixed Voltage Linux Driver

機能と利点

  • Spartan™ 7 devices offers exceptional performance per watt, along with small form factor packaging to meet the most stringent requirements.  These devices are ideally suited for industrial, consumer, and automotive applications including any-to-any connectivity, sensor fusion, and embedded vision.
  • Analog Devices has worked closely Xilinx to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local FAE.

Key power regulators are used for this device as follows:

  • MAX77542
  • ADP125

使用されている製品

回路説明

Rail/Function Part Number(s) Description
VCCINT, VCCBRAM, VCC_DDR, VCC_IO MAX77542AAWU+T 16A – Quad Phase 16Vin High Efficiency Step Down Converter
VCCADC_AUX ADP125ACPZ-R7 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators