Overview
Features and Benefits
- Full featured evaluation board for the AD7616 and AD7616-P
- On-board power supplies
- Standalone capability
- SDP-B controller board-compatible
- PC software for control and data analysis
Product Details
The EVAL-AD7616SDZ/EVAL-AD7616-PSDZ is a single, full featured evaluation board designed to easily evaluate all features of both the AD7616 and AD7616-P analog-to-digital converters (ADCs). The evaluation board can be controlled by the EVALSDP-CB1Z via the 120-way high speed system demonstration platform (SDP-B) connector (J10). The EVAL-SDP-CB1Z SDP-B board controls the evaluation board through a USB port of a PC using the evaluation board software, which is available for download from the AD7616 and AD7616-P product pages.
Complete specifications for the AD7616 and AD7616-P devices are provided in the AD7616 and AD7616-P data sheets and should be consulted in conjunction with this user guide when using the evaluation boards. Full details on the EVAL-SDP-CB1Z are available on the SDP-B product page.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD7616SDZ/EVAL-AD7616-PSDZ evaluation board
- DC power supply
Documentation & Resources
-
EVAL-AD7616SDZ Schematics10/28/2016ZIP1 M