Overview

Features and Benefits

  • Full featured evaluation boards for the AD5767 with the ADP5071 power solution
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z SDP
  • Power solution generated from a single 3.3 V supply
  • PC software for control using ACE software

Product Details

The EVAL-AD5766SD2Z/EVAL-AD5767SD2Z are fully featured evaluation boards designed to easily evaluate all features of the AD5766/AD5767 16-channel, 16-bit/12-bit, voltage output digital-to-analog converters (DACs).

These evaluation boards integrate a power solution using the ADP5071. The ADP5071 switching regulator offers a power solution by generating a bipolar supply of 8 V and −22 V from a 3.3 V input to create a DAC voltage output range of −20 V to +6 V. Alternatively, supplying the DAC with a linear power supply via the on-board connector, J9, generates all ranges.

The on-board connector, via J10, or the EVAL-SDP-CB1Z system demonstration platform (SDP) board, via J1, can control the AD5766/AD5767. The SDP enables the control of evaluation boards through the USB port of a Windows® based PC using the AD5766/AD5767 the evaluation software, ACE.

The AD5766/AD5767 are 16-channel, 16-bit/12-bit, voltage output denseDAC® converters. The DACs generate output ranges from a 2.5 V reference. Output buffers permit the AD5766/AD5767 to source or sink up to 20 mA. The range is software selectable and any channel can be routed to the monitor pin for external monitoring. The integration of the reference and output buffers creates an easy to use universal solution.

The devices require four power supplies. AVDD and AVSS are the positive and negative high voltage power supplies, AVCC is the analog supply for the low voltage DAC circuitry, and a VLOGIC supply pin sets the logic levels for the digital interface pins.

The ACE software of the EVAL-AD5766SD2Z/EVAL-AD5767SD2Z has an intuitive graphic user interface (GUI) for the configuration of AD5766/AD5767 modes of operation through the synchronous serial port (SPORT) interface. Visit the ACE software page to view plug in modules for the evaluation boards and Circuits from the Lab® (CFTL) demo boards of many other Analog Devices devices.

Complete specifications for the AD5766/AD5767 are available in the AD5766/AD5767 data sheet, which must be consulted in conjunction with theuser guide (UG-1070) when using the EVAL-AD5766SD2Z/EVAL-AD5767SD2Z.

Software

ACE Software

ZIP
299 KB
ACE plug-in for Board.AD5766 1.2024.38500 [Oct 29 24]
The AD5766 ACE plugin supports the EVAL-AD5766 evaluation board. AD5766 is a 16-Channel, 16-Bit Voltage Output denseDAC.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.