Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8223
PRODUCTIONSingle-Supply, Low Cost Instrumentation Amplifier
- Part Models
- 11
- 1ku List Price
- Starting From $1.24
Part Details
- Gain set with 1 resistor per amplifier
Gain = 5 to 1000 - Inputs
Voltage range to 150 mV below negative rail
25 nA maximum input bias current
30 nV/√Hz, RTI noise @ 1 kHz - Power supplies
Dual supply: ±2V to ±12
Single supply: 3V to 24V
500 μA maximum supply current
The AD8223 is an integrated single-supply instrumentation amplifier that delivers rail-to-rail output swing on a single supply (3 V to 24 V). The AD8223 conforms to the 8-lead industry standard pinout configuration
The AD8223 is simple to use: one resistor sets the gain. With no external resistor, the AD8223 is configured for G = 5 and with an external resistor, the AD8223 can be programmed for gains up to 1000.
The AD8223 has a wide input common-mode range and can amplify signals that have a 150 mV common-mode voltage below ground. Although the design of the AD8223 is optimized to operate from a single supply, the AD8223 still provides excellent performance when operated from a dual voltage supply (±2 V to ±12 V).
Low power consumption (1.5 mW at 3 V), wide supply voltage range, and rail-to-rail output swing make the AD8223 ideal for battery-powered applications. The rail-to-rail output stage maximizes the dynamic range when operating from low supply voltages. The AD8223 replaces discrete instrumentation amplifier designs and offers superior linearity, temperature stability, and reliability in a minimum of space.
Applications
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Technical Book 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8223ARMZ | 8-Lead MSOP | ||
AD8223ARMZ-R7 | 8-Lead MSOP | ||
AD8223ARMZ-RL | 8-Lead MSOP | ||
AD8223ARZ | 8-Lead SOIC | ||
AD8223ARZ-R7 | 8-Lead SOIC | ||
AD8223ARZ-RL | 8-Lead SOIC | ||
AD8223BRMZ | 8-Lead MSOP | ||
AD8223BRMZ-R7 | 8-Lead MSOP | ||
AD8223BRZ | 8-Lead SOIC | ||
AD8223BRZ-R7 | 8-Lead SOIC | ||
AD8223BRZ-RL | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD8223ARMZ | PRODUCTION | |
AD8223ARMZ-R7 | PRODUCTION | |
AD8223ARMZ-RL | PRODUCTION | |
AD8223BRMZ | PRODUCTION | |
AD8223BRMZ-R7 | PRODUCTION | |
Mar 16, 2015 - 15_0047 Polyimide Thickness Change for AD8223 |
||
AD8223ARMZ | PRODUCTION | |
AD8223ARMZ-R7 | PRODUCTION | |
AD8223ARMZ-RL | PRODUCTION | |
AD8223ARZ | PRODUCTION | |
AD8223ARZ-R7 | PRODUCTION | |
AD8223ARZ-RL | PRODUCTION | |
AD8223BRMZ | PRODUCTION | |
AD8223BRMZ-R7 | PRODUCTION | |
AD8223BRZ | PRODUCTION | |
AD8223BRZ-R7 | PRODUCTION | |
AD8223BRZ-RL | PRODUCTION | |
Aug 28, 2012 - 12_0204 AD8223 Die Revision |
||
AD8223ARMZ | PRODUCTION | |
AD8223ARMZ-R7 | PRODUCTION | |
AD8223ARMZ-RL | PRODUCTION | |
AD8223ARZ | PRODUCTION | |
AD8223ARZ-R7 | PRODUCTION | |
AD8223ARZ-RL | PRODUCTION | |
AD8223BRMZ | PRODUCTION | |
AD8223BRMZ-R7 | PRODUCTION | |
AD8223BRZ | PRODUCTION | |
AD8223BRZ-R7 | PRODUCTION | |
AD8223BRZ-RL | PRODUCTION | |
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD8223ARZ | PRODUCTION | |
AD8223ARZ-R7 | PRODUCTION | |
AD8223ARZ-RL | PRODUCTION | |
AD8223BRZ | PRODUCTION | |
AD8223BRZ-R7 | PRODUCTION | |
AD8223BRZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open Tool