ADCMP371

PRODUCTION

General Purpose Comparator w/a Push - Pull Output Stage

Part Models
2
1ku List Price
Starting From $0.37

Part Details

  • 2.25 V to 5.5 V Operating Voltage Range
  • Low Power Consumption (4 µA) 
  • Output Stages: Push-Pull 
  • 50 nA Input Bias Current
ADCMP371
General Purpose Comparator w/a Push - Pull Output Stage
Ask a Question

Documentation

Learn More

Reference Designs

High Voltage DAC Circuit
CN0405 Circuits from the lab

High Voltage Output DAC with Push-Button Control

Features and Benefits

  • High voltage DAC with push-button control
  • Up to 20V output
  • 64 positions 
CN0405
High Voltage Output DAC with Push-Button Control

Latest Discussions