ADCMP370

PRODUCTION

General Purpose Comparator w/an Open - Drain Output

Part Models
2
1ku List Price
Starting From $0.37

Part Details

  • 2.25 V to 5.5 V Operating Voltage Range
  • Low Power Consumption (4 µA)
  • Output Stages: Open-Drain with High Voltage (22 V) Tolerance
  • 50 nA Input Bias Current
  • 150 nA Input Offset Current
  • 9 mV Input Offset Voltage
  • Rail-to-rail Common-Mode Input Range
  • Specified Over -40°C to +85°C Temperature Range
  • 5-Lead SC70 Package
ADCMP370
General Purpose Comparator w/an Open - Drain Output
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More

Reference Designs

Low Power, Single-Supply Window Detector
CN0182 Circuits from the lab

A Single-Supply, Low Power Programmable Window Detector

Features and Benefits

  • Programmable window detector
  • Single supply
  • 4 seperate channels possible
CN0182
A Single-Supply, Low Power Programmable Window Detector

Latest Discussions

Recently Viewed