4G / 5G Radio Unit Systems
Analog Devices’ core technologies and domain expertise help customers plan, design, and create unprecedented high-performance communication systems across the globe.
Our Radio Unit (RU) design platforms leverage our latest generation technologies to deliver high-performance solutions which eliminate design hurdles, save product development cycles, and reduce time to market.
Value and Benefits
Our solutions are designed to reduce energy across the entire RU, with a corresponding reduction in size and weight. Additional benefits include harmonized clocking and power components with lower incremental system jitter and noise. These flexible platforms can be adapted across all bands, bandwidths, and power variants.
Reduces number of product development cycles
Optimizes for energy savings (SWaP)
Includes commercial grade O-RAN 7.2a IP
Featured Products
Reference Designs
Evaluation Boards
/ADRV9029
ADRV9371-N/PCBZ and ADRV9371-W/PCBZ Boards
ADRV9375-N/PCBZ and ADRV9371-W/PCBZ Evaluation Board
Dual AD9361 Evaluation Board
Key Resources
JESD204 / JESD204B
Filter Design
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
Application Note
AN-1420: Phase Buildout and Hitless Switchover with Digital Phase-Locked Loops (DPLLs)
149.75 K
Data Sheet
ADL6331: 0.38 GHz to 15 GHz TxVGA Data Sheet
2.68 M
ADMV4828: 24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer Data Sheet
147.13 K
ADMV8052: 30 MHz to 520 MHz Digitally Tunable Band-Pass Filter Preliminary Data Sheet
3.07 M
ADRF5022: Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz Data Sheet
706.51 K
ADPA7008: 20 GHz to 54 GHz, GaAs, pHEMT, MMIC, 31 dBm (1 W) Power Amplifier Data Sheet
2.47 M
ADPA7004: 40 GHz to 80 GHz, GaAs, pHEMT, MMIC, Wideband Power Amplifier Data Sheet
1.11 M
ADRF5519: Dual-Channel, 2.3 GHz to 2.8 GHz, 20 W Receiver Front End Data Sheet
1.12 M
ADF5709: 9.85 GHz to 20.5 GHz, Wideband, MMIC VCO Data Sheet
257.76 K
Product Highlight
High Speed Converters Lead Industry with 28 nm CMOS Technology
483.39 K
AD9363 Integrated Programmable RF Transceiver
456.05 K
ADuCM3027/ADuCM3029 Ultra Low Power Microcontrollers
426.43 K
Product Selection Guide
Connectivity Solutions for the Internet of Things
1 M
Tutorial
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
User Guide
UG1848: Evaluating the ADL5206 1 GHz DGA with 30 dB Range and 1 dB Step Size
615.19 K
UG1541: ADuCM410 Development System Getting Started Tutorial User Guide
1.11 M