Ultra-Precision Solutions
Ultra-precision signal chains address applications that demand the highest precision and stability. These signal chains offer the flexibility needed to optimize them for requirements that address both measurement and drive solutions. They combine high resolution data converters, ultra-stable voltage references, and low noise, low drift amplifiers into signal chains that deliver the ultimate in both DC and AC precision and accuracy. Analog Devices’ catalog of ultra-precision components enables full signal chain solutions that meet demanding specifications for low drift over temperature, DC linearity and error, settling time, total harmonic distortion (THD), and signal-to-noise ratios (SNR) exceeding 90 dB.
Precision Narrow Bandwidth Signal Chain Solutions
Value and Benefits
Ultra-precision signal chains offer curated solutions that can be tailored to achieve demanding specifications for resolution, noise, stability, latency, density, and power. These signal chains address applications such as source measurement units (SMUs), digital multimeters (DMMs), chromatography, weight scales, seismic survey equipment, battery test and inspection, energy metering, semiconductor manufacturing, and more.
![]()
Offers highest resolution
![]()
Highest temperature stability
![]()
Lowest noise
Ultra-Precision Signal Chains
Adaptable Voltage and Current Measurement
Signal chain options providing best-in-class accuracy, stability, and repeatability for measuring DC and low frequency signals.
Low Latency Measurement
|
Protection |
Gain |
ADC Driver |
Voltage Reference |
ADC |
Isolation |
| ADG5421F ±60 V fault protection and detection, 11 Ω RON, dual SPST switch |
LTC6373 36 V fully-differential programmable-gain instrumentation amplifier with 25 pA input bias current |
ADA4896-2 1 nV/√ Hz, low power, rail-to-rail output amplifiers |
LTC6655LN 0.25 ppm noise, low drift precision references |
AD4630-24 Dual channel, 24-Bit, 2 Msps, low power SAR ADC |
MAX22444 Reinforced, Fast, Low-Power, Four-Channel Digital Isolator MAX22665 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
Lowest Noise and Lowest Drift
|
Switch |
Gain |
ADC Driver |
Voltage Reference |
Ref Driver |
ADC |
Isolation |
| ADG1211 Low Capacitance, Low Charge Injection ±15 V/+12 V iCMOS Quad SPST Switches |
ADA4625-1 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp |
ADA4523-1 36 V, Low Noise, Zero Drift Op Amp |
ADR1000 Oven-Compensated, Buried Zener, 6.62 V Voltage Reference |
ADA4523-1 36 V, Low Noise, Zero Drift Op Amp |
AD4030-24 24-Bit, 2 MSPS, SAR ADC |
MAX22444 Reinforced, Fast, Low-Power, Four-Channel Digital Isolator MAX22665 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
Optimum Precision - Outstanding Stability
|
Protection |
Gain |
Voltage Reference |
ADC |
Isolation |
| ADG5421F ±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch |
ADA4522-2 Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers |
LTC6655LN 0.25ppm Noise, Low Drift Precision References |
AD7177-2 32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers |
MAX22664 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
LTspice Signal Chain Simulations
Fully Integrated Voltage and Current Measurement
Compact signal chain options providing excellent performance for measurement of DC and low frequency signals.
Small - Low Power - Sensor Ready
|
Voltage Reference |
Data Acquisition Solution |
Isolation |
| ADR4550 Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
AD7124-4 4-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference AD7124-8 8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference |
ADuM1441 Micropower Quad-Channel Digital Isolator, Default High (3/1 Channel Directionality) |
Adaptable Voltage Drive
Signal chain options providing a highly accurate, highly stable programmable voltage source.
Noise and Stability Optimized
|
Voltage Reference |
Reference Gain Stage |
Force / Sense Reference Drive |
Isolation |
DAC |
Output Buffer |
Protection |
| ADR1000 Oven-Compensated, Buried Zener, 6.62 V Voltage Reference |
ADA4077-1 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier |
AD8676 Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp |
MAX22664 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
AD5791 1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC |
AD8675 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp |
ADG5401F Fault Protection, 6 Ω RON, SPST Switch with 0.6 kΩ Feedback Channel |
Density Optimized
|
Voltage Reference |
Reference Gain Stage |
Isolation |
DAC |
Output Buffer |
Protection |
| LTC6655 0.25ppm Noise, Low Drift Precision References |
ADA4077-1 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier |
MAX22664 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
AD5790 System Ready 20-Bit, ±2 LSB INL, Voltage Output DAC |
AD8675 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp |
ADG5401F Fault Protection, 6 Ω RON, SPST Switch with 0.6 kΩ Feedback Channel |
Cost Optimized
|
Voltage Reference |
Buffer |
Isolation |
DAC |
Amplifier |
Protection |
| LTC6655 0.25ppm Noise, Low Drift Precision References |
ADA4077-1 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier |
MAX22664 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
LTC2756 Serial 18-Bit SoftSpan IOUT DAC |
AD8675 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp |
ADG5401F Fault Protection, 6 Ω RON, SPST Switch with 0.6 kΩ Feedback Channel |
LTspice Signal Chain Simulations
Power Solutions
Sine Wave Voltage Generation
Signal chains that deliver ultralow distortion, high accuracy, stability, and repeatability with a simplified design.
Performance Optimized
|
Voltage Reference |
Reference Gain Stage |
Force / Sense Reference Drive |
Isolation |
DAC |
Output Buffer |
Sample & Hold Glitch Reduction Switch |
Sample & Hold Glitch Reduction Amplifier |
Protection |
| LTC6655 0.25ppm Noise, Low Drift Precision References |
ADA4077-1 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier |
AD8676 Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp |
MAX22664 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
AD5791 1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC |
AD8676 Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp |
ADG1236 Low Capacitance, Low Charge Injection, ±15 V/12 V iCMOS, Dual SPDT Switch |
AD8676 Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp |
ADG5421F ±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch |
Density Optimized
|
Voltage Reference |
Reference Drive |
Isolation |
DAC |
Output Buffer |
Summing Amp |
Protection |
| LTC6655 0.25ppm Noise, Low Drift Precision References |
ADA4077-1 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier |
MAX22664 Reinforced, Fast, Low-Power, Six-Channel Digital Isolators |
LTC2758 Dual Serial 18-Bit SoftSpan IOUT DACs |
LT1468 90MHz, 22V/us 16-Bit Accurate Operational Amplifier |
ADA4625-1 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp |
ADG5421F ±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch |
LTspice Signal Chain Simulations
Power Solutions
Resources
Technical Articles
Developer Tools and Resources
Simulation Models