10BASE-T1S Ethernet to Edge Bus (E2BTM)
10BASE-T1S Ethernet to Edge Bus (E2BTM)
The 10BASE-T1S Ethernet to Edge Bus (E2B) from Analog Devices, Inc. (ADI) provides a low complexity, high flexibility edge node implementation for automotive applications. By eliminating the need for microcontrollers at the edge nodes, our Ethernet to Edge Bus solution enables the centralization of all software to help enable next-gen zonal architectures and software-defined vehicles. These solutions are IEEE 802.3™-2022 compliant with support for PLCA.
Value and Benefits
10BASE-T1S E2B products enable highly optimized yet flexible hardware-based Ethernet edge node connectivity solutions. It fits seamlessly into the overall automotive Ethernet architecture and can be used on the same bus as any other 10BASE-T1S compliant product. The transceiver integrates a Low Complexity Ethernet (LCE) hardware engine to enable remote operation as an Ethernet networked device. It also provides a deterministic, low-latency data path from 10BASE-T1S to the sensor/actuator interface. ADI’s E2B solutions offer a broad feature set and designed to provide optimized, reliable performance.
Centralizes software
Enables all hardware edge nodes
Reduces system-level complexity and cost
“While working alongside ADI on 10BASE-T1S E²B, we joined efforts on a number of key considerations, from simplifying implementation to cost analysis and design support. The relationship with ADI has enabled us to move more quickly to market with a zonal architecture solution for software-defined vehicles,” the BMW Group stated.
BMW
ADI and the BMW Group Join Forces to Provide Industry-Leading 10Mb Ethernet for Automotive, Enabling Software-Defined Vehicles
The BMW Group will be a leading original equipment manufacturer (OEM) to implement E²B, leveraging the technology for their ambient lighting system design in future vehicles of the BMW Group.
Read MoreFeatured Products
AD3300
10BASE-T1S Dual Mode Transceiver (Ethernet to the Edge Bus (E2B) Transceiver and OPEN Alliance 10BASE-T1x MAC-PHY serial interface)
AD3301
10BASE-T1S Ethernet to the Edge Bus (E2B) Transceiver
AD3304
10BASE-T1S Ethernet to the Edge Bus (E2B) Transceiver with 2 channel ILaS/ISELED
AD3305
10BASE-T1S Ethernet to the Edge Bus (E2B) Transceiver with 4 channel ILaS/ISELED
Training & Support
Learn More