ADI's New E2B 10BASE-T1S Technology
See how ADI's new E<sup>2</sup>B 10BASE-T1S technology enables ethernet to the edge. This demo video shows E<sup>2</sup>B enabling connectivity to multiple applications in the car.
Video Player is loading.
Current Time 0:00
Duration 6:20
Loaded: 0%
Stream Type LIVE
Remaining Time 6:20
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

ADI's New E2B 10BASE-T1S Technology

Apr 26 2022

See how ADI’s E2B (Ethernet to the Edge Bus) 10BASE-T1S technology enables Ethernet connectivity all the way to the edge node as part of an automotive zonal architecture. ADI’s low complexity Ethernet technology enables a highly optimized all-hardware edge node implementation, removing the need for a microcontroller and software in edge nodes. Software can now be centralized in zonal or central ECUs, aiding the rollout of new features supporting automotive trends such as personalization, autonomy, connectivity, and electrification.

ADI's New E2B 10BASE-T1S Technology
See how ADI's new E<sup>2</sup>B 10BASE-T1S technology enables ethernet to the edge. This demo video shows E<sup>2</sup>B enabling connectivity to multiple applications in the car.
Video Player is loading.
Current Time 0:00
Duration 6:20
Loaded: 0%
Stream Type LIVE
Remaining Time 6:20
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

ADI's New E2B 10BASE-T1S Technology

Apr 26 2022

See how ADI’s E2B (Ethernet to the Edge Bus) 10BASE-T1S technology enables Ethernet connectivity all the way to the edge node as part of an automotive zonal architecture. ADI’s low complexity Ethernet technology enables a highly optimized all-hardware edge node implementation, removing the need for a microcontroller and software in edge nodes. Software can now be centralized in zonal or central ECUs, aiding the rollout of new features supporting automotive trends such as personalization, autonomy, connectivity, and electrification.