Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • PCB CAD files
  • PCB Gerber files
  • Nexys 3 Platform
  • ZedBoard Platform(Zynq-7000)
  • BOM
  • Test Results
Download Design Files 43.75 M

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

MAX11100 GitHub Linux Driver Source Code

Description

The compact Fremont (MAXREFDES6) subsystem reference design (Figure 1) accurately measures low voltage, 0 to 100mV, single-ended analog signals with a high-accuracy, 16-bit analog front end (AFE) complete with an isolated data path. The design optimizes the functions of an ultra-precision low-noise buffer (MAX9632); a highly accurate ADC (MAX11100); an ultra-high-precision 4.096V voltage reference (MAX6126); a 600VRMS monolithic data isolator (MAX14850); and low-dropout (LDO) regulators providing regulated +6V, +5V, and -5V power rails (MAX1659 and MAX1735). This one-of-a-kind AFE solution works in many applications requiring low-voltage input, high impedance, and high-accuracy analog-to-digital conversion. Smart factories, industrial, and medical applications continue to utilize more sensors, of various configurations. While low-voltage sensors provide essential data, they also require/generate high signal-to-noise rathios, rendering many discrete and integrated analog-to-digital converters (ADCs) insufficient for these applications.

Figure 1. The Fremont subsystem design block diagram.

Figure 1. The Fremont subsystem design block diagram.

Features & Benefits

Features

  • Applications
  • High-accuracy analog input
  • High impedance
  • 0 to 100mV input range
  • Isolated data path
  • Small printed-circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor

Applications

  • Low-voltage output sensors
  • Process control
  • Medical

Competitive Advantages

  • Unique single-ended architecture
  • Optimized board size
  • Magnetically immune data path isolation

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.