Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • BIll of Materials
Download Design Files 2.17 M

Description

The MAXREFDES1289 reference design evaluates the MAX17852/MAX17853 for 400V four-wheeler Battery Management Systems (BMS).

This design showcases capabilities of the MAX17852/MAX17853, like individual 14-cell voltage measurements, pack-voltage, temperature (up to four sensors using General Purpose Inputs/Outputs (GPIOs)), pack-current measurement (MAX17852 only), and passive cell balancing.

The MAX17852/MAX17853 support ASIL-D requirements for cell voltage, temperature, current, communication, and Failure-Mode Effects Analysis (FMEA).

Features & Benefits

Up to 112 cell voltage measurement with ±2mV accuracy at 5°C to 40°C.

Supports flexi-pack configuration.

Pack-current measurement using external current-sense resistor.

Passive cell balancing up to 300mA with internal switch, with odd/even cell balancing scheme (single cell or group).

  • Auto cell balancing configuration with undervoltage (UV) threshold and timer options.
  • Manual cell balancing configuration.

Four configurable auxiliary inputs for temperature, voltage, or GPIO.

Internal die temperature measurement. Individually configurable safety alert.

  • Overvoltage (OV), undervoltage (UV), overtemperature, and undertemperature faults.
  • One cell mismatch alert.

Selectable Universal Asynchronous Receiver-Transmitter (UART) or Serial Peripheral Interface (SPI).

UART configurations with Packet Error Checking (PEC).

  • Dual UART configuration with redundancy.
  • Single UART configuration.

Single-side component placement.

Compatible with MAX17852EVKIT software along with MINIQUSB board.

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.