Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • Bill Of Materials
  • Assembly
Download Design Files 2.57 M

Description

The MAXREFDES1041 is an automotive camera module design using the MAX96707. The reference design contains the AR0143 1.3MP image sensor, which outputs RAW, 8-bit parallel image data to the MAX96707 serializer. The MAX96707 serializes the image data and outputs the valid pixel data together with the HSYNC, VSYNC, and control signal through one coax cable.

Features & Benefits

  1. Meets AEC-Q100 Automotive Specification
  2. Works with all Maxim GMSL Deserializers
  3. Supports Power over Coax (PoC)
  4. Reduces EMI and Shielding Requirements
  5. Allows 15m Coax Cable with Multiple Inline Connectors
  6. Used in ADAS Camera Systems

Parts Used

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.