Overview

Design Resources

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

ADP150 Regulator Fixed Voltage Linux Driver

Features & Benefits

  • Xilinx Artix 7™ Artix™-7 devices provide high performance-per-watt fabric, transceiver line rates, DSP processing, and AMS integration in a cost-optimized FPGA. This family is the best value for a variety of cost and power-sensitive applications including software-defined radio, machine vision cameras, and low-end wireless backhaul.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list  power designs and use cases, please contact your local FAE.

Key power regulators are used for this device as follows:

  • MAX77542
  • MAX38912
  • ADP125

Circuit Description

Rail/Function Part Number(s) Description
VCCINT, VCCBRAM, VCC_DDR, VMGTAVCC, VCCIO MAX77542AAWU+T 16A – Quad Phase 16Vin High Efficiency Step Down Converter
VMGTAVTT MAX38912ATA+T 11µVRMS Low-Noise, 500mA LDO Linear Regulators with Low-Power Mode
VCCADC/AUX ADP125ACPZ-R7 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators