Complete 24GHz to 44GHz Radio using SiGe and 28nm CMOS
Jun 30 2017
Complete wideband solution covering all radio designs within 26 GHz to 44 GHz. The full signal chain uses highly integrated, wideband, and high-performance parts that reduce component count, simplify design architecture, and time to market.
Learn more about Frequency Mixing Components.Complete 24GHz to 44GHz Radio using SiGe and 28nm CMOS
Jun 30 2017
Complete wideband solution covering all radio designs within 26 GHz to 44 GHz. The full signal chain uses highly integrated, wideband, and high-performance parts that reduce component count, simplify design architecture, and time to market.
Learn more about Frequency Mixing Components.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}