MAX5498 Potentiometer EV Kit Software

The MAX5498 10-bit (1024-tap), dual, nonvolatile, linear-taper, programmable voltage-dividers and variable resistors perform the function of a mechanical potentiometer, but replace the mechanics with a 3-wire SPIā„¢-compatible serial interface.This Software can be used for complete evaluation of the MAX5498 IC using MAX5498EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows Vista,Windows XP

REQUIRED HARDWARE:

MAX5498EVKIT

Setup MAX5498 V1.0.0 EVKit SW.zip

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install the program.