Overview
Features and Benefits
- 2.7V to 5.25V Single-Supply Operation
- Power-On Recall of Wiper Position from Nonvolatile Memory
- On-Board USB Interface Circuit
- USB Powered
- USB-PC Connection (Cable Included)
- PCB Pads for User-Supplied Microcontroller Interface Signals
- Labeled Test Points for Potentiometer Signals (L, W, and H)
- Proven USB-Compatible PCB Layout
- Evaluates MAX5494–MAX5499
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX5498 evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX5498 10-bit (1024-tap), dual, nonvolatile, SPI™-interface, linear-taper digital potentiometer. Windows® 2000/XP- and Windows Vista®-compatible software provides a handy user interface to exercise the features of the MAX5498.
The EV kit can also be used to evaluate the MAX5494, MAX5495, MAX5496, MAX5497, or MAX5499. The MAX5494/MAX5495 provide two programmable voltage-dividers, the MAX5496/MAX5497 provide two variable resistors, and the MAX5498/MAX5499 provide one programmable voltage-divider and one variable resistor. The MAX5494/MAX5496/MAX5498 devices have 10kΩ end-to-end resistance and the MAX5495/MAX5497/MAX5499 devices have 50kΩ end-to-end resistance. To evaluate the MAX5494–MAX5497 or MAX5499, request a free sample (ETE+ suffix) along with the MAX5498 EV kit.
Applications
- Gain and Offset Adjustment
- LCD Contrast Adjustment
- Low-Drift Programmable-Gain Amplifiers
- Mechanical Potentiometer Replacement
- Pressure Sensors
- Volume Control