Overview

Features and Benefits

  • Connect up to 4 PMOD boards (2- SPI and 2-I2C)
  • Connect 1 QuikEval™ and 1 LTpowerPlay® board
  • Redefinable pin mapping for advanced prototyping
  • Mates directly with the Raspberry Pi 40-Pin GPIO header
  • Powered directly from the Raspberry Pi

Product Details

The PMD-RPI-INTZ is an add-on adapter board for the Raspberry Pi that allows interfacing with up to 4 Pmod boards (2 SPI devices, 2 I2C devices), 1 QuikEval™ demonstration board and 1 LTpowerPlay® demonstration board.

The PMD-RPI-INTZ follows the standard Raspberry Pi HAT mechanical specifications, minus the cutouts for the camera and display flexis. An ID EEPROM is also included on the board to allow auto-configuration.

Package Contents

  • PMD-RPI-INTZ

Related Hardware (13)

Cable

Daughter Boards

See All 10 Daughter Boards

Reference Designs