Overview

Features and Benefits

  • 8 channel, 12 bit ADC and DAC
  • Configurable output to DAC, ADC and GPIO
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. This board serves as low-cost alternatives to the full-featured product evaluation boards, with terminal block connections and no extra signal conditioning.  Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

SPI PMOD peripheral connectors can also be found on many MCU or FPGA development boards, where the EVAL-AD5592R-PMDZ can be connected directly into those systems.  When prototyping, this board is used in conjunction with the ADICUP3029 development platform using our reference code below, and you can customize your own code.

Related Hardware (1)

Development Platform