Overview

Features and Benefits

  • 2.7V to 5.5V Single-Supply Operation
  • 3.5mm Stereo Input and Output Jacks
  • Lead-Free and RoHS-Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9890 evaluation kit (EV kit) provides a proven design to evaluate the MAX9890 stereo click-pop suppressor.

The MAX9890 EV kit printed-circuit board (PCB) comes with a MAX9890AETA+ installed (200ms switch turn-on time). To evaluate the 330ms switch turn-on time version, request a free sample of the MAX9890BETA+.

Applications

  • Cell Phones
  • High-End Notebook Audio
  • PDAs
  • Portable DVD Players
  • Portable MP3 Players

Applicable Parts

Documentation & Resources