Overview

Features and Benefits

  • Dual-Phase Quick-PWM EV Kit
  • AMD K8 and K8 Rev F Compatible
  • Active Voltage Positioning with Adjustable Gain, Offset, and Remote Sensing
  • High Speed, Accuracy, and Efficiency
  • Low Bulk Output Capacitor Count
  • Multiphase Fast-Response Quick-PWM Architecture
  • 7V to 24V Input Voltage Range
  • 0.375V to 1.550V Output Voltage Range (6-Bit DAC)
  • 30A Load-Current Capability (15A Each Phase)
  • 300kHz Switching Frequency
  • MAX6509 Temperature Sensor
  • Fully Assembled and Tested
  • Product Details

    The MAX8760 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable multiphase notebook CPU application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX8760 EV kit meets the mobile AMD K8 and K8 Rev F VID code set and CPU transient voltage specifications. The MAX8760 EV kit consists of the MAX8760 dual-phase Quick-PWM™ step-down controller and the MAX6509 temperature sensor.

    The MAX8760 EV kit includes active voltage positioning with adjustable gain, reducing power dissipation and bulk output capacitance requirements. Precision slew-rate control provides "just-in-time" arrival at the new DAC setting, minimizing surge currents to and from the battery.

    This fully assembled and tested PC board provides a 6-bit digitally adjustable output voltage from a 7V to 24V battery input range. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

    Applications

    • 6-Bit VID AMD Mobile Turion 64 CPU
    • Multiphase CPU Core Supplies
    • Servers/Desktop Computers
    • Voltage-Positioned Step-Down Converters

    Documentation & Resources