Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI Drives I2C Interface
- On-Board Thermistor
- Red/Green LED
- Assembled and Fully Tested
- Emulates System Loading
- On-Board Electronic Load for LDO
- Electronic Load has Steady-State, Transient, and Random Modes
- Demonstrates End-to-End Analog Multiplexer Implementation
- On-Board ADC
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Product Details
The MAX77734 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77734. The EV kit allows for easy evaluation of the various MAX77734 features, including the linear charger, linear regulator, analog multiplexer, current sinks, and I2C interface.
Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77734.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77734EVKIT Schematic6/1/2023PDF226K
-
UG-6464: MAX77734 I2C-Compatible Serial Interface Implementation Guide9/18/2017PDF207K
-
MAX77734EVKIT: Evaluation Kit for the MAX77734 Data Sheet (Rev. 0)10/16/2017PDF2M
-
MAX77734EVKIT ODB File - Design Files6/1/2023ZIP4 M
-
MAX77734EVKIT Solder Down Gerber Files6/1/2023ZIP5 M
-
MAX77734EVKIT Board Layout - Design Files6/1/2023ZIP6M
-
MAX77734EVKIT BOM5/19/2023PDF55K