Overview

Features and Benefits

  • Easy to use
  • GUI-Driven I2C Interface
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Evaluation of Push-Button and Slide-Switch On-Key Options

Product Details

The MAX77643 evaluation kit (EV kit) allows for easy experimentation with various MAX77643 features, including the SIMO buck-boost regulator, linear regulators, on/ off controller, and I2C interface.

The Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77643.

Applications

  • Fitness, Health, and Activity Monitors
  • Next Generation Hearables
  • Portable Consumer Devices
  • Safety and Security Monitors

Tools & Simulations