Overview

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Proven PCB Layout
  • Complete Evaluation System
  • 8 x 8 Key Matrix Included
  • Optional PORT2–PORT7 Output LEDs
  • Fully Assembled and Tested

Product Details

The MAX7359 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX7359 2-wire interfaced low-EMI key switch controller. Windows® 2000/XP/Vista-compatible software provides a handy user interface to exercise the features of the MAX7359.

Applications

  • Cell Phones
  • Handheld Games
  • PDAs
  • Portable Consumer Electronics

Applicable Parts

Documentation & Resources

Tools & Simulations