Overview
Features and Benefits
- Proven PCB Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Fully Assembled and Tested
- Multiplexed 4 x 8 RGB (96 LEDs Total) 20mA LED Matrix
Product Details
The MAX6974 evaluation kit (EV kit) is an assembled and tested printed circuit board (PCB) that demonstrates the MAX6974/MAX6975 precision current-sinking, 24-output PWM LED drivers. The MAX6974/MAX6975 functionality can be evaluated using the MAX6974 EV kit. The MAX6975 has 14-bit individual PWM and 5-bit global PWM, while the MAX6974 has 12-bit individual PWM and 7-bit global PWM. The evaluation kit comes with a MAX6974ATL+ installed. The Windows® 98/2000/XP software supports only the MAX6974.
Applications
- Graphic Panels
- LED Message Boards
- LED Video Display Panels
- Signs
- Variable Message Signs (VMS)
Documentation & Resources
-
MAX6974EVKIT: MAX6974 Evaluation Kit Data Sheet (Rev. 1)2/16/2007PDF613K