Overview

Features and Benefits

  • Eight-Digit 7-Segment + dp Common-Cathode Display
  • SPI-Compatible Serial Interface
  • Configurable Built-In LDO Linear Regulated Power Supply Demonstrates +3.3V or Other Voltages
  • Reconfigurable for Stand-Alone Operation (with an External Microcontroller)
  • Easy-to-Use Menu-Driven Software
  • Includes Windows 95/98-Compatible Software
  • Assembled and Tested

Product Details

The MAX6951 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6951 serially interfaced 8-digit LED display driver IC. The EV kit is powered by a user-supplied +4VDC to +6.5VDC power supply. A configurable +3.3V or user-configurable low-dropout (LDO) linear regulated power supply provides power for the entire EV kit. An SPI™-compatible serial interface is connected to an IBM PC-compatible computer's parallel port for easy evaluation. The EV kit can easily be reconfigured for interfacing with a user-supplied microcontroller (stand-alone operation).

Windows® 95/98-compatible software provides a user-friendly interface to demonstrate the various features of the MAX6951 IC. The program is menu driven and offers a graphic interface with control buttons. Windows NT/2000 support is available; contact the factory for details.

Applications

  • Bar Graphs and Matrix Displays
  • Industrial Controllers and Instrumentation
  • Medical Equipment
  • Panel Meters
  • Professional Audio Equipment
  • Set-Top Boxes
  • White Goods

Applicable Parts

Tools & Simulations