MAX66300-24XEVKIT
Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
-
A Secure, Contactless RFID Reader (MAX66300)
- 3.3V or 5V AFE Operation
- UART and SPI Interface Support Through the MAXQ610
- Configuration for Lower Power Systems with Direct Antenna Connections
- On-Board 13.56MHz and 24MHz Oscillators
- Symmetric Key-Based Secure Authentication System
- Pushbuttons for Board Reset and MAX66300 Reset
- Port Select Switch Control
- Jumpers for SPI, UART, and Control Signals
- Protected Tag Solution with Peripheral Linking
(MAX66242)
- HF Interface at 13.56MHz
- User EEPROM Authenticated Memory Page Read/ Write Transactions
- User EEPROM Page or Block Read/Write Transactions
- Secure Transactions to Write Secret Keys and Compute MACs
- Energy Harvested VOUT Used to Power an LED On/Off
- I2C communication with On-Board Temperature Sensor IC, DS75S
- Also Supports MAX66240 without I2C Interface (Tag Not Included in EV Kit)
- MAX66300-24x EV System Software Available
Product Details
The MAX66300-24x evaluation system (EV system) comprises a MAX66300 evaluation kit (EV kit) and a MAX66242 tag. The MAX66300 EV kit combines a RFID reader for contactless communication at 13.56MHz and a SHA-256 secure authenticator coprocessor. The RFID reader covers the ISO 15693 standard and the authenticator coprocessor is based on the FIPS 180-4 standard. The MAX66242 tag operates as a solution covering the ISO 15693 standard. By pairing the MAX66300 EV kit with the MAX66242 EV kit into an EV system, EV kit software can operate to show a secure challenge and response authentication and other part specific functionality.
Applications
- Asset-Tracking Readers
- Authentication of Consumables
- Blood Glucose Meters/Monitors
- Handheld Reader Modules
- Readers in Printers (Ink Cartridge)
- Secure Access Control