Overview

Features and Benefits

  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • 5-Pin Signal Header
  • SMBus™/I2C Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX6604 evaluation kit (EV kit) provides a proven design to evaluate the MAX6604 precision temperature monitor for DDR memory modules. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6604.

The MAX6604 EV kit PCB comes with a MAX6604ATA+ installed.

Applications

  • Desktop Computers
  • Memory Modules
  • Networking Equipment
  • Notebook Computers
  • Workstations

Applicable Parts

Documentation & Resources